IESNA:LM-63-2002
[TEST]P1456907
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]05/20/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2602-696-8)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]GLAN-SB1A-740-U-T4LG
[LUMINAIRE] GALLEON II AREA AND ROADWAY HIGH DENSITY LUMINAIRE 350mA 1xLight Square PACKAGE 70CRI 4000K FIXTURE w/ TYPE IV LOW GLARE
[LAMP] (26) 4000K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.26A 30.9W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]4000K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]4646.4
TILT=NONE
26 -1 1 38 22 1 1 0.5000 0.5000 0.0000
1.000 1 30.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 32 35 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
1061.5 1101.8 1124.5 1124.5 1060.5 869.7 737.6 697.4 691.2 692.2 694.3 705.6 736.6 785.1 852.1 931.6 1040.9 1153.4 
1304.0 1476.2 1679.5 1850.7 2014.8 2171.6 2390.3 2572.9 2556.4 2331.5 2202.5 1354.5 407.5 198.1 126.9 79.4 51.6 
34.0 12.4 0.0 
1061.5 1098.7 1118.3 1123.4 1050.2 870.7 742.8 700.5 693.2 694.3 695.3 708.7 738.6 787.1 853.1 938.8 1043.0 1170.9 
1317.4 1484.5 1679.5 1859.0 2024.0 2191.2 2410.9 2607.9 2602.8 2382.0 2276.8 1474.2 443.6 211.5 135.1 83.6 56.7 
38.2 15.5 0.0 
1061.5 1095.6 1117.2 1125.5 1072.9 906.8 761.3 708.7 703.6 707.7 715.9 736.6 772.7 826.3 897.5 984.2 1087.3 1208.0 
1354.5 1514.4 1701.1 1887.9 2089.0 2272.7 2540.9 2798.8 2898.9 2765.8 2699.7 2026.1 782.0 322.9 201.2 129.0 
82.5 52.6 26.8 0.0 
1061.5 1097.6 1119.3 1132.7 1109.0 984.2 817.0 740.7 730.4 744.8 765.5 792.3 830.5 886.2 961.5 1051.2 1152.3 
1280.2 1418.5 1572.2 1750.7 1958.0 2176.7 2443.9 2756.5 3157.8 3452.8 3463.1 3443.5 3044.3 1952.9 798.5 446.7 
258.9 157.8 92.8 41.3 0.0 
1061.5 1093.5 1115.2 1133.8 1126.5 1054.3 897.5 786.1 761.3 776.8 805.7 839.7 882.0 941.9 1020.3 1120.3 1225.6 
1334.9 1473.2 1633.1 1806.4 2013.7 2271.6 2587.3 2931.9 3318.7 3693.2 3827.3 3802.6 3408.5 2501.7 1218.3 
558.1 411.6 294.0 174.3 81.5 0.0 
1061.5 1092.5 1115.2 1133.8 1136.8 1084.2 941.9 822.2 782.0 794.3 827.4 864.5 907.8 972.8 1055.3 1152.3 1256.5 
1359.7 1502.0 1653.7 1835.3 2046.7 2307.7 2584.2 2858.6 3204.2 3586.9 3600.4 3543.6 2965.9 2198.4 1212.2 
497.2 343.5 255.8 182.6 101.1 0.0 
1061.5 1087.3 1111.1 1133.8 1155.4 1161.6 1125.5 1027.5 927.4 895.4 916.1 964.6 1022.3 1097.6 1185.3 1288.5 1391.7 
1509.3 1636.1 1768.2 1889.9 1984.8 2103.5 2254.1 2256.2 2069.4 1796.0 1516.5 1390.6 772.7 347.7 193.9 140.3 
103.2 68.1 44.4 18.6 0.0 
1061.5 1085.3 1108.0 1134.8 1166.8 1202.9 1234.8 1255.5 1239.0 1200.8 1166.8 1178.1 1223.5 1310.2 1408.2 
1522.7 1631.0 1730.0 1820.8 1872.4 1903.3 1950.8 1927.1 1714.6 1426.7 1092.5 691.2 417.8 349.7 198.1 152.7 
131.0 114.5 93.9 67.1 46.4 17.5 0.0 
1061.5 1079.1 1098.7 1125.5 1159.5 1206.0 1259.6 1324.6 1385.5 1449.4 1503.1 1561.9 1634.1 1714.6 1798.1 
1872.4 1953.9 2018.9 2051.9 2064.3 2100.4 2027.1 1780.6 1453.6 1132.7 752.1 387.9 246.6 232.1 188.8 169.2 156.8 
139.3 119.7 99.0 76.3 37.1 0.0 
1061.5 1078.0 1093.5 1118.3 1154.4 1197.7 1251.4 1314.3 1381.3 1453.6 1538.1 1634.1 1733.1 1837.3 1926.0 
2001.3 2045.7 2047.8 2030.2 2017.8 1996.2 1875.5 1699.1 1504.1 1200.8 837.7 572.5 397.2 369.3 247.6 199.1 167.1 
137.2 106.3 84.6 64.0 29.9 0.0 
1061.5 1066.7 1077.0 1092.5 1119.3 1153.4 1194.6 1241.0 1283.3 1326.7 1374.1 1430.9 1486.6 1542.3 1583.5 
1607.3 1628.9 1619.6 1599.0 1589.7 1613.5 1620.7 1571.2 1462.8 1259.6 973.8 681.9 473.5 431.2 298.1 230.1 181.6 
135.1 95.9 74.3 56.7 23.7 0.0 
1061.5 1064.6 1069.8 1081.1 1100.7 1124.5 1153.4 1182.2 1202.9 1218.3 1231.8 1248.3 1266.8 1288.5 1297.8 
1307.1 1318.4 1311.2 1292.6 1288.5 1306.0 1331.8 1328.7 1261.7 1130.7 931.6 698.4 517.9 465.3 319.8 243.5 190.8 
141.3 103.2 76.3 54.7 19.6 0.0 
1061.5 1061.5 1061.5 1066.7 1076.0 1085.3 1089.4 1085.3 1070.8 1052.3 1026.5 1005.8 995.5 988.3 980.0 976.9 991.4 
1001.7 991.4 985.2 996.5 1011.0 1011.0 972.8 873.8 720.1 557.1 432.2 410.6 315.7 251.7 203.2 164.0 117.6 82.5 64.0 27.9 
0.0 
1061.5 1047.1 1033.7 1007.9 974.9 919.2 850.1 785.1 729.4 689.1 658.2 629.3 601.4 575.6 555.0 544.7 551.9 568.4 568.4 
546.8 512.7 463.2 407.5 366.2 335.3 310.5 284.7 263.1 257.9 230.1 206.3 184.7 157.8 133.1 109.4 86.7 37.1 0.0 
1061.5 1034.7 991.4 922.3 815.0 710.8 647.9 617.9 606.6 595.2 578.7 554.0 527.2 501.4 477.6 459.1 446.7 435.3 417.8 
388.9 353.8 315.7 280.6 255.8 239.3 222.8 209.4 198.1 195.0 180.5 168.2 150.6 131.0 108.3 86.7 64.0 28.9 0.0 
1061.5 1025.4 950.1 815.0 674.7 607.6 594.2 596.3 601.4 601.4 589.1 563.3 533.3 506.5 488.0 467.3 439.5 405.4 369.3 
333.2 302.3 276.5 256.9 238.3 221.8 206.3 192.9 184.7 182.6 171.2 158.9 144.4 125.9 105.2 76.3 50.5 25.8 0.0 
1061.5 1013.1 898.5 709.8 603.5 581.8 588.0 604.5 620.0 624.1 610.7 583.9 554.0 529.2 506.5 481.8 453.9 421.9 386.9 
347.7 314.6 288.9 266.2 246.6 230.1 216.6 204.3 189.8 186.7 167.1 153.7 145.5 140.3 135.1 120.7 99.0 68.1 0.0 
1061.5 999.6 832.5 644.8 579.8 577.7 594.2 616.9 635.5 642.7 631.4 605.6 579.8 554.0 526.1 492.1 459.1 424.0 385.8 
349.7 319.8 295.0 276.5 260.0 244.5 223.9 196.0 183.6 180.5 170.2 160.9 159.9 180.5 222.8 247.6 242.4 200.1 0.0 
1061.5 984.2 793.3 607.6 569.5 578.7 601.4 628.3 647.9 657.1 645.8 623.1 603.5 575.6 540.6 499.3 463.2 423.0 380.7 
339.4 302.3 275.4 255.8 240.4 221.8 193.9 181.6 173.3 172.3 159.9 150.6 155.8 192.9 246.6 289.9 283.7 204.3 0.0 
1061.5 973.8 763.4 590.1 567.4 581.8 606.6 631.4 654.0 664.4 656.1 642.7 630.3 604.5 570.5 527.2 477.6 424.0 372.4 
315.7 275.4 247.6 234.2 219.7 195.0 176.4 164.0 155.8 153.7 144.4 135.1 143.4 171.2 211.5 251.7 249.7 155.8 0.0 
1061.5 975.9 747.9 582.9 567.4 584.9 610.7 637.5 658.2 668.5 662.3 653.0 643.7 626.2 596.3 554.0 495.2 425.0 350.8 
293.0 251.7 229.0 223.9 221.8 187.8 168.2 157.8 150.6 148.6 142.4 138.2 146.5 166.1 190.8 212.5 201.2 71.2 0.0 
1061.5 972.8 752.1 581.8 566.4 579.8 605.6 633.4 654.0 663.3 659.2 651.0 643.7 625.2 598.3 555.0 495.2 424.0 347.7 
285.8 247.6 227.0 222.8 224.9 187.8 168.2 158.9 155.8 153.7 147.5 143.4 147.5 158.9 185.7 206.3 196.0 72.2 0.0 
